??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
Inch
Part Number
137477 Inch
Description
F2B-SCFS-104S-SHFS
Weight
1.87 lbs
Bearing Outer Diametar
2.440900 Inch
A
1.52 Inch
A1
1.520000 Inch
B
5.51 Inch
B1
5.510000 Inch
C
1.59 Inch
C1
1.590000 Inch
D
4.59 Inch
D1
4.590000 Inch
Bolt Diameter
3/8 Inch
F1
0.375000 Inch
H
0.35 Inch
H1
0.350000 Inch
J
0.46 Inch
J1
0.460000 Inch
L
1.57 Inch
L1
1.570000 Inch
M
3.13 Inch
M1
3.130000 Inch
Capacity Static
2250 lbs
Capacity Dynamic
4368 lbs
Shaft Size
'1-1/8','1-3/16','1-1/4' Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.